For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
W45 HN HJOF - Screw-in socket, angle 45°
Bill of material
W45 HN 06 HJOF
DES
Identifier
W45 HN 06 HJOF
G1
Thread G1
11/16-16 UN
G2
Thread G2
3/8-18 NPTF
SW
Width across flats SW
19 mm
O
O-Ring
9.25x1.78
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.